EFB10S-FC2222 Evolution Series 10-Gang Fire-Classified Floor Box
EFB10S-FC2222
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
10-Gang Fire Classified Floor Box Pre-assembled installation ready Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor. This box is classified to be used in 1-, 1 1/2-, 2-, or 3-hour fire rated floors. Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 10-Gang Fire Classified Floor Box Pre-assembled installation ready Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor
- This box is classified to be used in 1-, 1 1/2-, 2-, or 3-hour fire rated floors
- Designed to accept standard size wall plates
- Box comes complete with all components needed for initial installation
Specifications
General Info
| Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776184174 |
Dimensions
| Product Height US | 6.25 in | ||
| Product Length US | 21.75 in | ||
| Product Width US | 17.25 in | ||
| Product Weight US | 52.0 lb | ||
| Cubic Capacity | 23.5 in³ | ||
| Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Fire Classified | ||
| Cable Entry | Conduit | ||
| Box Capacity | 10 Gangs | ||
| Service Capacity | Triple | ||
| Fire Rating | 3 hr | ||
| Floor Type | Concrete, Raised, Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Minimum Floor Depth | 2 in | ||
| Number of Outlets | 10 |
Resources
Installation Instructions
CAD Drawings
EFB-50A - EFB 50A Adapter
dxf
EFB10-2C - EFB Device Plate
dxf
EFB10-3S2 - EFB Device Plate
dxf
EFB10-6AB - EFB Device Plate
dxf
EFB10-AAP - EFB Device Plate
dxf
EFB10-B - EFB Device Plate
dxf
EFB10-DEC - EFB Device Plate
dxf
EFB10-DP - EFB Device Plate
dxf
EFB10-MAAP - EFB Device Plate
dxf
EFB10-MB - EFB Mounting Bracket
dxf
EFB10-MOS - EFB Device Plate
dxf
EFB10-S1 - EFB Knockout Plate
dxf
EFB10-S2 - EFB Knockout Plate
dxf
EFB10M - EFB Module
dxf
EFB10S-23GMB - EFB Mounting Bracket
dxf
EFB10S-5GMB - EFB Mounting Bracket
dxf
EFB10S-FC - EFB 10-Gang Fire Classified Floor Box
dxf
EFB10S-FC2222_RB
dxf
EFB10S-MB - EFB Mounting Bracket
dxf
EFB610-CTR - EFB Concrete/Terrazzo Ring
dxf
EFB610-HWB
dxf
EFB610-TS - EFB Tile Shim
dxf
EFB610BP - EFB Abandonment Plate
dxf
EFB610BT - EFB Flush Style Cover with Solid Lid
dxf
EFB610BTC - EFB Surface Style Cover with Solid Lid
dxf
EFB610CT - EFB Flush Style Cover with Carpet Insert
dxf
EFB610CTC - Surface Style Cover with Carpet Insert
dxf
EFB610CTR - EFB Bare Concrete/Terrazzo Trim Ring
dxf
EFB810-2 - EFB Knockout Plate
dxf
EFB810-3/4-11/4 - EFB Knockout Plate
dxf
EFB810-3/4-3/4 - EFB Knockout Plate
dxf
EFB810-TUN - EFB Tunnel
dxf
EFBCMG - EFB Cable Management Guides
dxf
View More
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFBFF-DIV | Wiremold
Increased capacity options and a variety of innovations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2918-WH | Wiremold
Your choice for low voltage applications.

