text.skipToContent text.skipToNavigation

AC8104 Series Raised Floor Box

AC8104 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This box has a 4'' (102mm) depth design with an extra 2'' (51mm) of width for additional wiring capacity. These boxes can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This box has a 4'' (102mm) depth design with an extra 2'' (51mm) of width for additional wiring capacity. These boxes can accommodate two duplex power receptacles on one side.
  • Power plate with duplex knockouts included with box. The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction.
  • All communication plates sold separately.
  • NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs.

Specifications

General Info
Type Floor Box
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
Cover Material Die-Cast Zinc
UPC Number 786564521167
Dimensions
Product Depth US 4.0 in
Product Length US 8.0 in
Product Width US 10.0 in
Product Weight US 11.3 lb
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Recessed
Cable Entry Through Floor
Box Capacity 4 Gangs
Service Capacity Dual
Floor Type Raised
Depth Behind Device Plates 1.63 in
Minimum Floor Depth 4 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is this product certified ULC or only UL ?

Asked by: Ray
Hello, AC8104 is cULus approved, indicating compliance with safety standards for use throughout North America.
Answered by: Wiremold Tech Support
Date published: 2025-09-30
  • y_2026, m_7, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC8104, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT