Blank faceplate for all four-piece fittings. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Family / Series / Group | 525 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Article 390 of NEC | ||
| UPC Number | 786564218722 |
Dimensions
| Product Height US | 2.615 in | ||
| Product Length US | 3.375 in | ||
| Product Width US | 0.09 in | ||
| Product Weight US | 0.102 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E11912 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4215 | Wiremold
Highly flexible duct system to meet varying project demands.
