Brass communications cover plate, data slides. Feed through only, not for use with a mounting plate for communication jacks. NOTE: Not available in Brushed Aluminum finish. Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brass communications cover plate, data slides. Feed through only, not for use with a mounting plate for communication jacks.
- NOTE: Not available in Brushed Aluminum finish. Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
| Type | Cover | ||
| Material | Brass | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Vietnam | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564006268 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 0.5 in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.848 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.


