Designed for retrofit and new construction, Evolution Series 4”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4”” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 3 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564090694 |
Dimensions
| Product Height US | 18.563 in | ||
| Product Length US | 5.5 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 6.1 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 1429.31 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 4ATC P2RAA poke-thru be installed in a 3' slab? UL listing appears for standard slab thickness only. Is there documentation allowing installation in a 36" slab, or is manufacturer/engineering approval required?
Hello. That type of application may be suitable for this poke-thru, but certainly would require approval from a local Authority Having Jurisdiction. Please call or email Wiremold Tech Support directly with application details regarding the slab rating and accessibility, so we can assist you further on this. Thanks!
Date published: 2025-11-09
DO YOU HAVE A 3 HR FIRE RATING OPTION FOR THE 4IN PREWIRED SURFACE DUP AA 4ATCP2RAA?
Hello,
All of our poke-thru models with the exception of a larger 6" model have a 2 hour fire rating.
Date published: 2023-03-14
What is included in the box. Which plates? Everything in the picture on the spec sheet?
Hello,
The 4ATCP2RAA complete poke-thru assembly includes the plates and adapters shown in the picture, which are the 42A and the 4MAAP. The poke-thru is also prewired with a proprietary 20A duplex receptacle.
Thank you,
Date published: 2023-06-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSAV | Wiremold
Bring power and charging seamlessly blending into any landscape.




