4AT Prewired Dual Service Evolution™ Poke-Thru Device-Black
4ATCP2RBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 2 Gangs of capacity, you will be able to configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and multiple powder-coated finishes designed to match any space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired assembly: Save on labor with a completely assembled, prewired poke-thru .
- Controlled receptacles: The only option on the market with two marked receptacles in a 4'' poke-thru that also meets Title 24 Plug Load Control standards.
- Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
- Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
- Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
- Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
Specifications
General Info
| Color | Black | ||
| Type | Poke-Thru | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Recessed | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564090632 |
Dimensions
| Product Depth US | 18.56 in | ||
| Product Height US | 5.5 in | ||
| Product Volume US | 561.44 cu in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 6.1 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Conduit Stub, Knockout | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
CAD Drawings
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this fit 6 ethernet ports?
HI,
No, this particular poke thru would only have room for two low voltage ports.
Thanks,
Date published: 2026-02-20
I need to install 2 network jacks, generic keystones, into some of these pockets but i don't have the parts. what is the part number for the proper device ring for this poke-through?
Hello,
Device plate 42A includes (1) two-port adapter that'll accept up to (2) keystone jacks.
Date published: 2025-11-20
Can this Poke-thru be retrofited on a standard conference table as a point of distribution of power, Data, AV?
The poke-thru is only for installation in a concrete floor. However, we do offer table boxes that may work. Please send your capacity requirements to technical.support@legrand.us for options.
Thanks
Date published: 2025-06-23
on the 4" poke-thru, is it possible to lock down the cover?
Hello. Although some of our poke-thru devices have the option of a tamper-resistant cover, the 4" series do not have that option at this time. Thanks!
Date published: 2024-10-22
Is additional Fire caulking material needed between the floor box and floor
Hi,
No additional fire caulking is needed. Please refer to the installation instructions under the resources section on the products page.
Thanks,
Date published: 2024-08-01
Is there a replacement cover for the 4ATCP2RBK?
Freddie,
The replacement cover is part number 4CTCBK.
Thanks,
Date published: 2024-03-29
We are not utilizing the data side. Is there a plate availabke to blank off one half?
Hi,
Part number 4B would be the blanking plate for the other side.
Thanks,
Date published: 2024-01-24
Does this unit meet the scrub proof requirements?
Hello John,
Yes, this poke thru includes a gasket which meets the scrubwater requirement.
Date published: 2023-11-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-135-002 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT



