NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4AT Surface Style Evolution™ Poke-Thru Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Aluminum, Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Product Series: Evolution
Component Type: Cover Assemblies
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Diameter (US): 5 1/2 in
Height (US): 3 7/8 in
Weight: 1.013
Hole Size: 4"
Technical Information
Material: Aluminum
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: No
BAA