4AT Evolution™ Poke-Thru Device-Unwired- Bronze
4ATCBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4”” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Bronze | ||
| Type | Poke-Thru | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564090588 |
Dimensions
| Product Length US | 5.5 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 5.75 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | .75 in | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | No |
Resources
CAD Drawings
Brochure
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC6A03Q50-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5550WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFSB4 | Wiremold
The new Evolution Series Wall Boxes bring power, communications and A/V where you need it most.




