Used to separate services in the center and outer compartments. Includes one (1) center compartment and one (1) external compartment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessory | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Unassembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564087557 |
Dimensions
| Product Weight US | 0.288 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series Hinged Wall Box
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series Wall Box
zip
BIM Models Evolution Series 8 Poke-Thru Devices
zip
View More
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP20ARWH | Nuvo
More color options available. Designed to complement the Arteor wall plates, the Nuvo Arteor PoE Keypad (NV-P20-ARXX) offers convenient in-wall control of your Player Portfolio system. It controls volume, play, and pause, as well as next/previous track navigation. Additionally, a single button allows users to easily access five system preset favorites.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FP-CTR | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
