text.skipToContent text.skipToNavigation

Evolution 6AT Series 20A Duplex Receptacles

68REC-25 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two (2) proprietary 20A duplex power receptacles with mounting plates and 25' leads. Designed to fit in either of the two side compartments in both the 6ATC and the 8ATC Series Poke-Thru Devices. Receptacle can be wired as a standard or isolated ground device.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two (2) proprietary 20A duplex power receptacles with mounting plates and 25' leads.
  • Designed to fit in either of the two side compartments in both the 6ATC and the 8ATC Series Poke-Thru Devices.
  • Receptacle can be wired as a standard or isolated ground device.

Specifications

General Info
Type Receptacle
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786776151107
Dimensions
Product Weight US 4.01 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a "Controlled" stamped version of this receptacle?

Asked by: Bob
Hello. Part number 68REC-CTRL includes a permanent controlled receptacle marking, but not the 25' leads. There's no standard product that has both of those features together. Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-06-26
  • y_2026, m_7, d_29, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_68REC-25, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT