text.skipToContent text.skipToNavigation

6AT Prewired A/V Evolution™ Poke Thru Device

6STCPAV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 6inch Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 3-gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in six powder-coated finishes and three durable finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6inch Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
  • Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • 'Step-on-it'' installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • Plug Load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • 2 Hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Meets ADA accessibility guidelines: Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels.
  • The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio. UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

Specifications

General Info
Color Silver
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564070146
Dimensions
Product Depth US 16.25 in
Product Height US 7.0 in
Product Volume US 796.25 cu in
Product Width US 7.0 in
Product Weight US 9.0 lb
Core Hole Size 6 in
Cubic Capacity 24.5 in³
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockouts & Pass Through
Service Capacity Dual
Fire Rating 2 hr
Floor Type Concrete
Is Pre-Wired Yes
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The cutsheet link on the poke thru product pages are linking to installation instruction instead of the cutsheet. Looking for a cutsheet for a 6" poke thru with a flush style cover. Thanks.

Asked by: Anonymous
Hello. Our website is currently accessing the wrong files on certain product pages. We are working to fix this error as quickly as possible. Please contact Wiremold Tech Support directly to email you the cutsheet you need. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-04-17

What is the warranty on this product

Asked by: Elisa Iglesias
Hello Elisa, Warranty for this product is for a period of one year from the date of original installation or two years from the date of purchase, whichever is sooner. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-10-11
  • y_2026, m_4, d_29, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_6STCPAV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT