text.skipToContent text.skipToNavigation

AMDTP-412 - AMDTP-4 Series Aluminum Tele-Power Pole

AMDTP-412 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles. An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections. Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished. Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles.
  • An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections.
  • Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished.
  • Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders.
  • Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.

Specifications

General Info
Color Silver
Product Series Aluminum Tele-Power
Type Pole
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776088397
Dimensions
Product Height US 149.86 in
Product Width US 2.312 in
Product Weight US 17.1 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout A/V, Data, Keystone, Receptacle
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We need a pole at least 10' Long, with powr outlets both sides (one circuit, 12 ga. wire); 14" difference in elevation. Prefer outlets to be 4" Aff one side, 18" Aff other side. Prefer Alum color (white is OK); Prefer single outlets (duplex is OK).

Asked by: John Stock
Hello. The configuration you described is not a standard power pole. However, it may be possible to have it quoted as a custom option. Please contact Wiremold Tech Support directly to discuss your application. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-27

how to secure pole in a dropped grid ceiling

Asked by: danchi
Hello Danchi, The AMDTP series poles include a hanger bracket assembly that allows you to attach the pole to the t-bar of the drop ceiling. Please click on the link below to see the complete installation instructions sheet for the AMDTP series. The hanger bracket is shown in page 3. https://legrand.webdamdb.com/directdownload.php?ti=55656744&tok=Jt/weC2JAQX9rHnBD99gnwRR
Answered by: Wiremold Tech Support
Date published: 2022-09-29
  • y_2025, m_7, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AMDTP-412, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT