text.skipToContent text.skipToNavigation

30TP and 30TC Series Communication Connectivity Cover

30TC-CVR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series. 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series.
  • 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Cover
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776101256
Dimensions
Product Length US 12.0 in
Product Width US 2.75 in
Product Weight US 0.55 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;