text.skipToContent text.skipToNavigation

Wiremold AL5200 Series Large Multi-Channel Raceway Raceway Base

AL5200B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 5200 Series Aluminum Raceway is sleek, clean and attractive. Integrated into casework or lab furniture or installed as baseboard, these raceways distribute communication and power wiring while maintaining aesthetics. The satin anodized finish is designed for both good looks and easy service. The hi-tech appearance makes this raceway an attractive choice for contemporary spaces. The aluminum systems compliment the decor in commercial offices, laboratories, and healthcare facilities.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776189599
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.0 in
Product Weight US 32.2 lb
Product Volume US 1200.0 cu in
Product Depth US 2.0 in
Product Height US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What aluminum alloy is used to make your AL5200 raceways?

Asked by: Ezeerider
Hello, The AL5200 raceway is 6063-T5 aluminum alloy, with nominal wall thickness of 0.080" throughout. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-18

I have a project that I am specifying your AL5200 Series Large Multi-Channel  product for drop down existing concrete columns to serve workstations. I need four of the AL5256 device plates to fit within 30". Can plates be cut or is there another option?

Asked by: Alan Kinsey
Hello, It is possible to cut the AL5256 device plates. Please see the link below for cutting recommendations. https://legrand.my.site.com/knowledgebase/s/article/Raceways-Cutting-aluminum-raceways Thank you
Answered by: Wiremold Tech Support
Date published: 2023-06-06

ARE THERE ANY CAD DETAILS AVAILABLE?

Asked by: GCH
Hello, Yes, we're able to email the CAD details for this product. Please send us an email with part numbers and we can send the CAD drawings. Our email address is technical.support@legrand.us Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-02-06

Are these available in black? If not, do you have a similar product that is?

Asked by: Terry Box
Hello Anonymous, Black is available as a special order option for the AL5200. If the product does not have to be aluminum we offer the DS4000 series steel raceway in black. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-05-11
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AL5200B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT