1500 Series Overfloor Raceway Junction Box
1542D
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
May be used as a cross, tee or elbow. Cover has 1/2'' trade size KO. Base has 1/2'' and 3/4'' concentric trade size KOs to enable connection to floor outlet boxes or underfloor duct systems (use Chase nipple not included). Two 1500WC Wire Clips included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | 1500 Series | ||
| Type | Raceway Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776082906 |
Dimensions
| Product Width US | 4.0 in | ||
| Product Weight US | 0.34 lb | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
