text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Blank Device Plate

OFR47-B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For covering unused compartments in OFR48-2 and OFR48-4 Device Boxes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For covering unused compartments in OFR48-2 and OFR48-4 Device Boxes.

Specifications

General Info
Color Black
Product Series OFR Series
Type Raceway Device Plate
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard OFR Series Overfloor Raceway System is cETLus Listed.
UPC Number 786776175264
Dimensions
Product Length US 5.5 in
Product Width US 2.0 in
Product Weight US 0.26 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;