OFR Series Overfloor Raceway 4 Inch Poke-Thru Transition
OFRPT4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 4'' poke-thru.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Series | OFR Series | ||
| Type | Poke-Thru Transition, Raceway | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Floor | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cETLus Listed | ||
| UPC Number | 786776182255 |
Dimensions
| Product Height US | 9.437 in | ||
| Product Length US | 12.187 in | ||
| Product Width US | 7.062 in | ||
| Product Weight US | 3.64 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 300.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPNFB | Wiremold
Ratchet-Pro Series Floor Box provides single- and dual-service capability allowing the flexibility for providing power, A/V or communication services to open-space areas.





