V24GB506 Steel Plugmold® Multioutlet Strip
V24GB506
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' Steel Plugmold Multioutlet Strip with 10 single receptacles spaced 6''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
- Ivory ScuffCoat finish. Durable scratch resistant finish.
- Removable cover. Allows easy access to wiring for changes or additions.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single or alternating circuit. Meets virtually any circuit requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
- Simplex receptacle. More spacing options available.
- Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776085419 | ||
Country Of Origin | United States | ||
Number of Receptacles | 10 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
Type | Plugmold |
Dimensions
Product Width US | 1.9 in | ||
Product Depth US | 0.9 in | ||
Product Length US | 1.9 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
White Papers & Tech Bulletins
Installation Instructions
Supporting Document
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1