NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4000 Large Steel Prewired Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 4000
Component Type: Raceway Base & Cover
Technical Information
Material: Steel
Capacity: Dual-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources
Online Resources
You Might Like
PT26352LA
PlugTail® Decorator Spec Grade Receptacles, 20A, 125V, White
PT26352W
(0 Reviews)