text.skipToContent text.skipToNavigation

S4000 Panel Connector Fitting

S4086A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

To connect S4000 Series Raceway with surface type panel boxes. Accommodates maximum wire capacity of S4000 Series Raceway. Separate C-shaped flange fits around raceway, covering any irregularities from cutting into box. Cut 4 3/4'' x 1 3/4'' (121mm x 44mm) hole in panel box.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • To connect S4000 Series Raceway with surface type panel boxes. Accommodates maximum wire capacity of S4000 Series Raceway.
  • Separate C-shaped flange fits around raceway, covering any irregularities from cutting into box. Cut 4 3/4'' x 1 3/4'' (121mm x 44mm) hole in panel box.

Specifications

General Info
Color Silver
Product Series S4000 Series
Type Fitting
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776524383
Dimensions
Product Weight US 0.057 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;