text.skipToContent text.skipToNavigation

Discontinued - 2000 Two-Gang Device Box Fitting

CV2048-2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Two Gang Device Box. Cover has twistouts for 2000, 500 and 700 Series Raceways. Base has 1/2'' trade size KO and rectangular KO for extension to wall box. Base has #10 threaded hole for ground connection.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two Gang Device Box. Cover has twistouts for 2000, 500 and 700 Series Raceways. Base has 1/2'' trade size KO and rectangular KO for extension to wall box. Base has #10 threaded hole for ground connection.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776548426
Dimensions
Product Weight US 0.05 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

One of our electricians let me know the screws that come in the Wiremold V2048-2 package aren’t long enough. Has there been a recent change to length of the included screws.

Asked by: Lorraine Banks
Hi Lorraine, There have been no recent product changes. I would suggest contacting the company they were ordered through so they can work with my customer support team to take a deep look into what might be happening.
Answered by: Wiremold Tech Support
Date published: 2022-09-21
  • y_2026, m_7, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CV2048-2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT