500/700 Single-Gang Flush Type Extension Adapter Fitting
5751WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extensions from existing flush switch and receptacle boxes. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Raceway Device Box | ||
| Material | Steel | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | 500 Series, 700 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776563023 |
Dimensions
| Product Depth US | 0.938 in | ||
| Product Length US | 4.625 in | ||
| Product Width US | 2.875 in | ||
| Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this extension box be used on plastic outlet box?
Hi,
We recommend using a plastic extension box with a plastic wall box. Ex 2348S/51-WH.
Thanks,
Date published: 2024-09-25
How many cubic inches does this box add? I need to allow for additional wires.
Hi Don,
The 5751WH extension box is 11.9 cu. in.
Thank you,
Date published: 2022-01-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMFS-601-W | Wattstopper
The LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.
