WMFB2DR2N Series Dual-Gang Floor Box Assembly
WMFB2DR2N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes dual-gang box, two 15A tamper-resistant duplex receptacles, and nickel cover with four screw plugs. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 3 1/4'' W x 3 3/4'' L x 3 7/8'' D (83mm W x 95mm L x 98mm D) Device Plate: 4 7/8'' W x 5 1/16'' L(124mm W x 129mm L).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes dual-gang box, two 15A tamper-resistant duplex receptacles, and nickel cover with four screw plugs.
- Box Dimensions: 3 1/4'' W x 3 3/4'' L x 3 7/8'' D (83mm W x 95mm L x 98mm D) Device Plate: 4 7/8'' W x 5 1/16'' L(124mm W x 129mm L).
- For hole cut dimensions, see installation instructions sheet.
Specifications
General Info
| Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Nickel | ||
| Cover Style | Surface | ||
| UPC Number | 786564053958 |
Dimensions
| Product Depth US | 3.875 in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 1.72 lb | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Recessed | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Wood | ||
| Depth Behind Device Plates | 3.87 in | ||
| Minimum Floor Depth | 5 in | ||
| Number of Outlets | 4 |
Resources
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPW-101-I-ENG1 | Wattstopper
LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads.
