Desktop Power Center Slim 2 Outlet 2 USB Black
WSPC220BK
Wiremold
Desktop Power Center Slim 2 Outlet 2 USB Black is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
- Easy connections to power sources: 6’ cord reaches walls and floors
- Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
- Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
- Seamlessly blends into your space: Two color choices that work with any environment
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | WSPC220CBK | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL962A | ||
Type | Desktop Power Center |
Dimensions
Product Width US | 2.25 in | ||
Product Height US | 2.25 in | ||
Product Length US | 4.9 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010043BOX-001 |
Technical Information
Mounting Type | On Surface | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Product Environmental Profile
Guide Form Specifications
CAD Drawings
Sell Sheet
Reviews
Rated 2 out of
5
by
iamdissappoint from
Seems like a great idea, horrible design flaw
The clamp that goes with this product is very well-designed. You can clamp this to the edge of a desktop that is close to a wall (think cubicle) because the bottom part of the clamp can be quickly removed and reinstalled. So you slip the top part between the desktop and wall, then connect the bottom part underneath and clamp down. Genius!
Unfortunately, the same genius did not design the plug. This has what must be the most massive right-angle plug on the end of the cord I've ever seen. A simple straight cord would easily sneak between the cubicle wall and desktop, but this plug goes above and beyond and has a second outlet built into it, making it impossible to fit anywhere.
Date published: 2023-10-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1