



Field Wired deQuorum Single-Flip Up Unit
DQFF20BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Field wired unit includes one (1) 20A black tamper-resistant duplex receptacle. Comes with a black powder coat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets or exceeds UL 111 - Outline of Investigation for Multioutlet Assemblies. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian Safety standards for Multioutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
Color | Black | ||
Type | Flip Up | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776186864 |
Dimensions
Product Weight US | 3.35 lb | ||
Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-20R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Cutsheet
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Good day! In the video review shown above, it states it's available in white cover (0:39). However, I don't see white being an option in in the "color section". Is this product still available with a white cover plate?
Hi,
Black or Stainless Steel are the only color options we offer on this item.
Thanks,
Date published: 2025-04-07
The design is nice other than the front plate that the receptacle screws into is made of plastic. After a few uses the screws strip the plastic and receptacles short out. Do they make this front piece in a better material? Cast?
Hello. These units are all made with the same materials. Please call us to discuss the specifics of the situation you're experiencing. Thanks!
Date published: 2025-01-15
Are there knockouts in the metal junction box to hardwire this?
Hello,
The DQFF15UST has a conduit opening on the bottom of the box for hardwiring.
Thank you,
Date published: 2023-07-06
How can I order this item for a residential remodeling project?
Hello Claud,
You should be able to purchase this product through a distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you:
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you-
Date published: 2023-05-23
is this box rated for Kitchen counter top?
Hello Danny,
We have not designed or listed any units for use in countertops.
The Code states that only receptacle assemblies listed for use in counter tops shall be installed in counter tops.
The DQFF20UST assemblies were only subjected to a spill test (8 ounces) which covers the use in a normally dry use work area surface (example: office desk).
The product was not evaluated for use in countertops (kitchen or bathroom). Therefore, this product does not comply with 406.5 (E). It complies with 406.5 (F).
(E) Receptacles in Countertops. Receptacle assemblies for installation in countertop surfaces shall be listed for countertop applications. Where receptacle assemblies
for countertop applications are required to provide ground-fault circuit interrupter protection for personnel in accordance with 210.8, such assemblies shall be permitted
to be listed as GFCI receptacle assemblies for countertop applications.
(F) Receptacles in Work Surfaces. Receptacle assemblies and GFCI receptacle assemblies listed for work surface or countertop applications shall be permitted to be installed in work surfaces.
Products listed for use in kitchen or bathroom countertops are subjected to a Mechanical Endurance Test (6,000 cycles of the pop-up operation) and a spill test that utilizes 1/2 gallon of saline solution.
Thank you for your interest in Legrand products!
Date published: 2023-03-13
Is this available with 1 Type C and 1 Type A USB Outlet?
Hello,
The DQFF20UBK is currently only available with USB-A.
Thank you
Date published: 2022-08-01
What are the actual dimensions of this? The cubic dimensions aren't that helpful and I can't download/open DXFs.
Hi Mandy,
Please click on the link below, this will provide all dimensions. The specific part in question would be a single flip-up unit.
https://legrand-communities.force.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Depth-of-the-deQuorum-Flip-Up-table-boxes
I hope that helps,
Thank you,
Date published: 2021-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1