adorne® Black Nickel 1-Gang+ Screwless all Plate
AWC1G3BLN4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$46.43 USD
The epitome of modern polish. Go lustrous in your space by adding this touch of dark metallic sheen. A 1-Gang+ Wall Plate, it is perfectly sized to fit one plus-sized adorne device, one standard-sized adorne device with one half-sized adorne device, or up to three half-sized adorne designer switches or outlets.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black Nickel | ||
Finish | Satin | ||
UPC Number | 785007254839 | ||
Country Of Origin | Mexico | ||
Wall Plate Size | Plus | ||
Device Front Face Size | Plus-Size | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Commercial, Residential | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical |
Resources
Cutsheet
Brochure
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24