400A 600V F THREAD STUD PANE MT
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Type | Adapter | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Series 16 | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL, cUL | ||
| UPC Number | 785007422405 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 2.21 in | ||
| Product Width US | 2.21 in |
Technical Information
| Amperage | 400 A | ||
| Flanged | No | ||
| Connection | Threaded | ||
| Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | 4/0 | ||
| Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP5GGR1 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$47.81
