Discontinued - radiant® 15A Tamper Resistant Self Test GFCI USB Type CC Outlet
1597TRUSBCCDB
radiant Collection
radiant GFCI USB Outlet with SafeLock® Protection, Type C, 15A, Tamper-Resistant is rated
out of
5 by
27.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Dark Bronze | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007374506 |
Dimensions
| Product Depth US | 2.15 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 75 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
evas258 from
Good choice for an outlet
This outlet was so easy to install. I love that is has two C charging slots along with two regular outlets. After we turned the power back on it beeped, so I hit the reset button and it works perfectly.
Date published: 2024-05-22
Rated 5 out of
5
by
shanequal from
Very convenient
Wished I had more than one. I love these outlets. Love the design and installation was easy. Completed and using within 20 mins. Very convenient. As of right now no issues. Charge seems to be the same as other outlets
Date published: 2024-05-21
Rated 3 out of
5
by
meganlim from
Cool but tricky
As a kind of diy girlie I was so excited to give this a try. Installation is pretty tricky and had to try a few times to get the outlet lined up. But love how convenient it is
Date published: 2024-05-19
Rated 5 out of
5
by
erickq from
Great for normal plugs and usb cables.
This outlet with usb outlets is great for all households that require a usb plug. I installed the outlet in my daughters room, worked out perfect because she somehow manages to misplace the block charger for her cable. Now she can just plug right in with her CC cable outlet. Installation was easy to do with the instructions provided.
Date published: 2024-05-16
Rated 5 out of
5
by
cindyp187 from
I can charge my phone !!
I love this plugin it was easy to install and I love that it’s has the safety features it will trip before my breaker does!!! Not to mention the USB PORTS I LOVE IT !
Date published: 2024-05-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this item do 20A pass through?
Thank you for your inquiry. Yes, the radiant GFCI USB outlet supports 20 Amp feed-thru capacity.
Date published: 2024-12-13
Why is this discontinued? Was it unsafe? Did it not work correctly?? This is exactly what I need and no one else makes it. Don't need usb-a. Just need two usb-c, gfci outlet in black.
This is not a Wattstopper product, but is actually part of the Pass and Seymour Radiant collection.
Please contact Radiant Technical support at 800-223-4162 for more information.
Date published: 2024-01-22
This model is discontinued, can you advise what is the new equivalent model (GFCI + USB-C), thanks.
This model has not been discontinued. Check out our website's "Where to Buy" tool for more information on where to purchase the device.
Date published: 2024-01-21
Do you make a 15a gfci usb ultra charge? 3.0A usb? USB A preferred
Will you be coming out with an ultra charge? cause the 2.1 is split between the 2 resulting in a slow charge of 1.05 amps. That is 1/3 of the ultra charge speed. Clients want more amps
Date published: 2022-04-21
What wattage does this support for USB-C… I am looking to plug a single device that requires 20 watts.
Hello Moose,
The 1597TRUSBCCW supports 2.1amp at 5VDC which equals 10 watts.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2021-12-15
Do you have a GFCI USB-C outlet with power delivery?
Currently, we do not have any GFCI receptacles with power delivery.
Date published: 2023-03-13
Can there be multiple gfci plugs in the same circuit?
Yes, more than one GFCI can be install on a circuit without issues or concerns.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1








