Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Blue 20-Pack
2097HGBL20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007048254 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DW-311-W-U | Wattstopper
The DW-311 dual technology dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level
