Discontinued - radiant® 15A Tamper Resistant Self Test GFCI USB Type A/C Outlet, Dark Bronze - SUB 1597TRUSBACDBC4
1597TRUSBACDB
radiant Collection
radiant GFCI USB Outlet with SafeLock® Protection, Type A/C, 15A, Tamper-Resistant is rated
out of
5 by
112.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 1597TRUSBACDBC4
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | Dark Bronze | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 1597TRUSBACDBC4 | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007310030 |
Dimensions
| Product Depth US | 2.15 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 61 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Mr. Honey-Do from
The Perfect GFCI
During the design phase of our kitchen remodel we decided that instead of going with the usual GFCI (required by code) in our islands, we wanted to "future-proof". Since we host a lot of parties and gatherings we wanted the ability for our guests to charge their mobile devices if they wanted to. Hence our purchase of these GFCI/USB Chargers outlets. Yes, there are some manufacturers out there that do a GFCI with USB charger but nothing in the color options as Legrand, and definitely not with the upgraded chip technology. They blend perfectly (we opted to go with the Radiant screwless plates as well) with our grey island colors and the usb charging is suburb, able to fast charge compatible phones, all with the piece of mind knowing that the GFCI is going to protect us. A solid, quality product, highly recommended by Legrand.
Date published: 2023-01-13
Rated 5 out of
5
by
Blive from
Glife
I love that I have this installed. Having a usb on my outlet makes perfect sense. I put it next to my sink in my kitchen Its a perfect place for my phones to sit and charge. Having this outlet in my kitchen allows for a quick reset when my microwave and air fryer trip my system. Very fast fix .
Date published: 2021-06-12
Rated 5 out of
5
by
Rebe from
Excellent Product
Clean look and functional, perfect for our kitchens
Date published: 2026-05-04
Rated 5 out of
5
by
Rebe from
Excellent Product
Best quality in the market. We use Legrand for all our kitchens.
Date published: 2026-04-29
Rated 5 out of
5
by
Lou from
Excellent GFCI with USB-A and USB-C
Excellent GFCI with USB-A and USB-C functionality. I'm amazed at how much Legrand fit into this outlet. This is installed beside my sink and easily accommodates all of my powering needs for old and new info.
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1









