Discontinued - LS Series Low-Voltage Slide Dimmer, Black
LSLV600PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Magnetic Low-Voltage Slide Dimmer, Preset 600VA
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Sleek, sculpted contemporary design. No dirt-catching crevices.
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Superior heat management.
- No derating on 600W units.
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Type | Dimmer | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL/CSA Listed | ||
| UPC Number | 785007045628 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 95219 | ||
| cULus Listed | Yes |
Technical Information
| Number of Poles | Single Pole | ||
| Operating Cycles | 100000 | ||
| Wattage | 600 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need to replace this switch in ivory for a customer, it's about 15 years old. Is it still available in ivory?
The model number for this dimmer is Ivory is LSLV600PI:
https://www.legrand.us/search.aspx?q=LSLV600PI
Date published: 2020-06-15
On other websites it says that this dimmer is rated for 450watt led is this true?
This dimmer is rated to control the primary of a Magnetic Low Voltage transformer-supplied incandescent load, up to 600W's.
Date published: 2020-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDFB16LA | Pass and Seymour
Titan Series Fluorescent 2 Wire Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IG5262BLSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED Indicator, available in six colors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT5262SCCHI | Pass and Seymour
PlugTail devices and connectors mean that device installation isthe same regardless of skill level of the installer. The UL-Listedconnectors are keyed to ensure proper wiring installation into eachreceptacle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SSO2 | Pass and Seymour
Toggle Switch Openings, 2-Gang, 302/304 Stainless Steel
