Discontinued - Rotary Dimmer, White
91503W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Full range rotary dimming.
- Low-voltage and fluorescent models have field adjustable trims that may be set to control minimum light level.
- Ground lead provided on all models.
- New attractive knob design.
- Voltage compensation circuitry in fluorescent and magnetic low-voltage model reduces lighting fluctuations.
- All models fit standard toggle wall plate.
- All dimmers on this page may be ganged without de-rating.
- RFI protected.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CD1603PW | ||
| UPC Number | 785007915051 |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HM4 | adorne Collection
Stylish and precise light level control.
$45.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDFB53PGRY | Pass and Seymour
Slide Dimmer 2 Wire, Electronic, Single Pole, Slide-to-OFF, 5A, 120V
