Discontinued - 20A 125V Hospital-Grade Tamper-Resistant Duplex Receptacle 20A 125V with Two USB Type C/C Ports, Light Almond
TR20HUSBCCLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | TR20HUSBCC6LA | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007181944 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| USB Amperage | 3.1 A | ||
| USB Power Output | 15 W | ||
| Number of USBs | 2 |
Resources
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF105/150IN316L | Cablofil
Cablofil Industry leading stainless steel wire mesh tray is your cost effective solution for corrosive and food prep installations



