Discontinued - Weather-Resistant Heavy Duty Spec Grade Receptacles, Back and Side Wire, 15A, 250V, White
WR5662W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weather-Resistant Heavy-Duty Spec Grade Duplex Receptacle Back & Side Wire 15amp 250volt White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- WR marking on face as required by UL Standard.
- Zinc-plated steel mounting screws for greater ease of installation and removal in wet or damp locations.
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- Tri-drive brass terminal screws.
- Internal screw-pressure-plate back and side wire capability.
- Two back wire holes for more wiring flexibility.
- Heavy-duty, brass strap for added strength and ground conductivity.
- UV-resistant nylon face for longer life under adverse environmental conditions.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- .032 inch thick brass triple-wipe power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007243178 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
