text.skipToContent text.skipToNavigation

20A 125V Isolated Ground Surge Protective Duplex Receptacle, Back and Side Wire, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolated Ground Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 20A, 125V
Color Orange
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
  • Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
  • Triple-wipe, copper-alloy contacts for superior, more dependable connection.
  • External screw-pressure-plate back and side wire terminals including ground with external back wire clamps (exclusive) accept #14 - #10 AWG copper or copper-clad, solid or stranded conductors. External pressure plate feature allows two conductors to be terminated by a single screw.
  • Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Orange
Finish Matte
Country Of Origin Mexico
Application Sector Commercial
Standard cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse).
Dimensions
Product Width US 1.75 in
Product Depth US 1.225 in
Product Height US 2.8 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Connection Back and side wire
Class IG
Amperage 20 A
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;