
Medical Grade Plug-In Outlet Center Unit / APPROVED for Patient Care areas / 120V/15A / 4 O/L / 6' cord
ULM4-6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 10 3/4'' (237mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Four outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 10 3/4'' (237mm).
- Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.
Specifications
General Info
Color | White | ||
Product Series | Plug-In Outlet Center | ||
Type | PIOC | ||
Application Sector | Commercial, Healthcare, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Medical Grade | ||
Number of Receptacles | 4 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776078060 |
Dimensions
Product Length US | 10.813 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 2.0 lb | ||
Receptacle Spacing | 1.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 6 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Snap-on, Slide-off | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM620-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM6-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.