
Plug-In Outlet Center Unit / 120V/15A/7 O/L /lighted switch/6' cord/Value Grade Surge
SR10N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Basic surge protection. Seven outlets, one spaced for transformers, lighted switch, impact-resistant putty white polymetric housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Maximum surge current 6500 Amps. 13 1/4"" x 2 1/2"" x 1 9/16 (337mm x 64mm x 40mm). Keyhole mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | White | ||
Product Series | Perma Power | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | Lighted Switch | ||
Number of Receptacles | 7 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
UPC Number | 786776103090 |
Dimensions
Product Height US | 1.57 in | ||
Product Length US | 2.52 in | ||
Product Width US | 13.27 in | ||
Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E111219 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Cord Length | 6 ft | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Short Circuit Rating | 6500A | ||
Type of Indicators | Light | ||
Voltage | 120.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS360MIR7W | Pass and Seymour
Non-Fusible Mechanical Interlock
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5100MIR7W | Pass and Seymour
Non-Fusible Mechanical Interlock
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCP60 | Pass and Seymour
Pin and Sleeve Back Box Closure Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS460FMIR9W | Pass and Seymour
60A, 3 Pole, 4 Wire, 30 240VAC
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420FMIR5W | Pass and Seymour
30A, 3 Pole 4 Wire, 380/440VAC