Series 16 In-Line Connectors, Orange
PS20MBO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
400A 600V M PLUG ORANGE #2-2/0
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer housing for outstanding impact and chemical resistance, as well as an exceptional seal for maintaining NEMA Type 3R and 4 integrity.
- Non-conductive retaining screw helps to insure no contact with live parts, along with providing stability to the fully assembled product.
- Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity.
- Heavy-duty hex set screws allow greater termination torque.
Specifications
General Info
| Color | Orange | ||
| Type | Connector | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL, cCSAus | ||
| UPC Number | 785007422702 |
Technical Information
| Amperage | 400 A | ||
| Flanged | No | ||
| Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Single Pole | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | 2/0 | ||
| Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
