text.skipToContent text.skipToNavigation

Series 16 Panel Mounts, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

400A 600V M DBL SET SCREW PANEL MNT
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Nylon housing provides outstanding impact and chemical resistance. Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity.
  • Heavy-duty hex set screws (available on double set screw version only) allow greater termination torque.

Specifications

General Info
Color Yellow
Type Adapter
Application Sector Commercial, Industrial
Product Family / Series / Group Series 16
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Warranty Type 1-Year
Standard UL, cUL
UPC Number 785007422672
Dimensions
Product Depth US 6.8 in
Product Height US 1.0 in
Product Volume US 6.8 cu in
Product Width US 1.0 in
Product Weight US 0.73 lb
Technical Information
Amperage 400 A
Flanged No
Connection Double Set Screw
Environmental Conditions Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4
Indoor/Outdoor Indoor
Operating Temperature -40°-75°C
Operating Temperature Max 75 °C
Operating Temperature Min -40 °C
Terminal Accommodation 2/0 - 4/0
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;