radiant® Tamper-Resistant Weather-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, USB Type A/C Outlets, Black
1597TRWRUSBACBK
radiant Collection
radiant 15A HG TR Outdoor Self Test GFCI USB Type AC Outlet is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$47.78 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weather resistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | GFCI, Outdoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Duplex, GFCI, Tamper-Resistant, USB, Weather-Resistant |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Is Weather Resistant | Yes | ||
Indoor/Outdoor | Outdoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Reviews
Rated 1 out of
5
by
Jk from
Disappointing misleading dishonest advertising
Misleading advertising. Pictures are not what this comes with. Ask customer service in advance what if comes with and for accurate pictures of the items being shipped.
Date published: 2024-01-05
Rated 5 out of
5
by
Kodey Feiner from
Perfect outlet and sharp color.
Exactly what I needed. Provides fast charging and looks great while doing it.
Date published: 2023-08-07
Rated 5 out of
5
by
E from
Nice and unique product!
Nice and unique product!
Date published: 2023-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Dose this outlet also come with the cover plate?
The GFCI/USB will include a TP26GRY wall plate. If you want the Radiant Screwless wall plate(RWP26GRY), it would have to be purchased separately.
Date published: 2023-03-14
Can this particular outlet be used indoors - specifically in a bathroom?
Yes, this GFCI can be installed in a bathroom.
Date published: 2021-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1