radiant® Smart 15A Outlet with Netatmo, Nickel
WNRR15NI
radiant Collection
radiant® Smart 15A Outlet with Netatmo, Nickel is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$88.82 USD
With this 15A smart outlet, take control lamps or small appliances from anywhere. (One outlet is app-controlled, the other is always on.) Monitor and manage energy usage through the app to reduce utility cost and waste. Part of the radiant Registered with Netatmo solution. Smart Lighting lets you control lights and power, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options even include wireless smart switches and dimmers for easily adding 3-way control. Screwless Wall Plates from the radiant Registered Collection included.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED.
- Enables control of lamps or appliances via smartphones and tablets using the Legrand Home + Control app. Schedule them to turn on/off automatically, create groups, set scenes and monitor energy usage.
- Installs easily in place of an existing 15A outlet. Can be wired to extend control to all outlets downstream or load-side. One outlet is app-controlled, the other is always on.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with black "invisi-shutters" for an invisible effect.
- Part of the radiant with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets.
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
Specifications
General Info
| Color | Nickel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | With Netatmo | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Wi-Fi Ready | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | RoHS, FCC, IC, cULus, UL | ||
| UPC Number | 785007289602 | ||
| Works With | Amazon Alexa, Apple Home Kit, Google Home |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 54.0 cu in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 0.18 lb |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus ListingNumber | E495025 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Seismic Tested | No | ||
| Wire Connection Type | Screw Terminals | ||
| Connection | Wired | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 2 | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Sell Sheet
Premium Content
Cutsheet
Videos
Reviews
Rated 4 out of
5
by
JB from
Good product and customer service, but flawed
I love legrand and the customer service is great, the Control app is pretty easy to use. The smart outlet i ordered came with a defect and did not work properly when installed. This is the first time it's happened and we have a lot of them. I appreciate the great customer service and will be ordering again.
Date published: 2026-02-12
Rated 5 out of
5
by
Anonymous from
Radiant Smart Outlet with Netatmo
Incredible outlet! It allowed us to turn on several plug in lights simultaneously and on a schedule. So nice to wake up to warm lighting!
Date published: 2025-11-20
Rated 2 out of
5
by
newsha_5925 from
Installed Perfectly. Connected? Not So Much…
The installation of this smart outlet was not that bad. You can clearly follow instructions to get it install. It seems pretty durable and the purpose of a smart switch is for it to be energy efficient since you can turn it off when you don’t need it to save energy. The application that this smart outlet connects to is called home + control app. The application does not have the option to select this smart outlet. The only option I see is a Gateway device, and until this device is added to the app, I will not be able to connect it therefore it is just operating as a regular switch would.
Date published: 2025-11-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you wire it to control downstream outlets?
Thank you for your inquiry. Please review the attached wiring instructions for downstream control. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-01-27
Does WNRR15WH extend the wireless mesh network?
Hello,
The WNRR15WH will extend your radiant with Netatmo ZigBee network as long as it is within 30 feet of an already programmed switch, dimmer, receptacle, or plug-in Netatmo device.
Please feel free to call us if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-18
Can you use a side wire option when installing a wnnrr15wh outlet?
Yes, this device can be back/side wired.
Date published: 2024-01-08
It’s a bit frustrating that I cannot easily tell which outlets are managed. Can I manage both outlets or just one? If just one, is it the top or bottom outlet on the receptacle?
Hello,
The top receptacle of the WNRR15WH is the controlled Outlet. Please review the attached "Getting To Know Your Outlet" diagram for further review.
Best Regards,
Technical Support
Date published: 2023-12-04
Is there any dimmers that will control a WNRR15WH (i.e. WNRL50WH or WNRL63WH)?
Hello,
The WNRR15WH is not a dimmable receptacle. Please review the following part numbers that will allow you to dim a plug-in Netatmo receptacle (WNRL63WH).
Step:1
Netatmo Gateway Required: WNRH1WH
Step:2
Part #: WNP20 - Smart Plug-In Tru-Universal Dimmer with Netatmo
Step:3
Part #: WNRL63WH - Wireless Smart Dimmer with Netatmo
Best Regards,
Technical Support
Date published: 2023-02-24
can you control 2-3 WNRR15WH with 1 WNRL10WH
WNRL10WH is our Hard Wired In-Wall Switch, and it's designed to control the load it's connected to. Do not wire a WNRR15WH downstream of a WNRL10WH as when the switch is in the off position, you'll turn off power to the computer inside the outlet.
If you want to control a few WNRR15WH ( In-Wall Outlets ), you should use our wireless remote switches. You can use the WNRL23WH ( Battery Remote Switch ) to control any number of these in-wall outlets at the wall.
Date published: 2023-12-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL10LA | radiant Collection
Control lights from anywhere. Part of the radiant with Netatmo solution.
$75.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50NI | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$94.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873NICC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$11.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHCL453PNICCV4 | radiant Collection
Delivers precise control of CFL/LED dimmable bulbs, as well as energy savings, with classic style.
$48.54












