Discontinued - Double Weave, Long Length, Split Lace, Offset Eye
SSK1252
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double Weave, Long Length, Split Lace, Offset Eye. Cable Diameter - 1.250-1.490-inch, Mesh Length - 24-inch, Break Strength- 4,100 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007981629 |
Technical Information
| Capacity | Various Cable Diameter Ranges | ||
| Maximum Cable Range | 1.25 in | ||
| Minimum Cable Range | 1.49 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
