text.skipToContent text.skipToNavigation

Flexcor® Turnlok® EHU Strain Relief Grips, Cable Diameter 0.52 - 0.73 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC52GL: Extra-Hard Use, Closed Mesh, Cable Diameter 0.52 - 0.73 inches, Mesh Length 6.5-in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EHU wire mesh grips provide additional strain-relief for wiring device plugs and connectors used on portable equipment in commercial and institutional applications, and industrial plant and construction site areas, which incur abnormally high abuse.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Mesh Length: 9.00

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007998795
Dimensions
Product Depth US 6.5 in
Product Height US 0.73 in
Product Width US 0.73 in
Cable Diameter Range 0.520-0.730 in
Mesh Length 6.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  69556
Technical Information
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.52 in
Minimum Cable Range 0.73 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this compatible with the PS5369X? Thanks!

Asked by: Jon
Yes, this is compatible with the PS5466X.
Answered by: Tech Support
Date published: 2026-02-11
  • y_2026, m_3, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FC52GL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT