Flexcor® Support Grips Heavy Duty, Double-Eye, Cable Diameter 1.5 - 1.99 in.
FSHL150UU
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSHL150UU: Heavy-Duty, Split Lace, Double-Eye, Cable Diameter 1.5 - 1.99 inches, Bale Length 10-in, Mesh Length 35-in, Break Strength 4720 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy-duty support grips feature a double weave mesh and are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 10: Mesh Length: 35
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007984989 |
Dimensions
| Cable Diameter Range | 1.50-1.74 in | ||
| Mesh Length | 17 in |
Technical Information
| Approximate Break Strength | 4490 lb | ||
| Eye Style | Double | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 1.5 in | ||
| Minimum Cable Range | 1.99 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F1-020 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481BR | On-Q
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$2.71
