text.skipToContent text.skipToNavigation

Flexcor® Support Grips Service and Bus Drop, Single Eye, Cable Diameter 0.22 - 0.32 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC22: Bus Drop, Closed Mesh, Single Eye, Cable Diameter 0.22 - 0.32 inches, Bale Length 9-in, Mesh Length 3.5-in, Break Strength 1100 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bus drop grips are used as cable support. They relieve any direct tension from the critical connection and absorb vibration and flexing.
  • Bus drop grips are woven of galvanized steel wire.
  • They are offered with either the single eye or locking bale attachment.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 9: Mesh Length: 3.5

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007998702
Dimensions
Product Length US 3.5 in
Product Width US 0.32 in
Cable Diameter Range 0.220-0.320 in
Mesh Length 3.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  NO
Technical Information
Approximate Break Strength 1100 lb
Eye Style Single
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.22 in
Minimum Cable Range 0.32 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;