text.skipToContent text.skipToNavigation

Flexcor® Support Grips Standard Duty, Split Rod, Locking Bale (Universal Eye), Cable Diameter 0.75 - 0.99 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FR075LB: Standard Duty, Split Rod, Locking Bale (Universal Eye), Cable Diameter 0.75 - 0.99 inches, Bale Length 10-in, Mesh Length 11-in, Break Strength 1320 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
  • Split rod support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 10: Mesh Length: 11

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Family / Series / Group Flexcor
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007982213
Dimensions
Cable Diameter Range 0.740-0.990 in
Mesh Length 1.05 in
Technical Information
Approximate Break Strength 1020 lb
Eye Style Locking Bale
Mesh Type Split Rod
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.75 in
Minimum Cable Range 0.99 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;