Flexcor® Support Grips Standard Duty, Split Rod, Offset Eye, Cable Diameter 1.75 - 1.99 in.
FR175OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FR175OF: Standard Duty, Split Rod, Offset Eye, Cable Diameter 1.75 - 1.99 inches, Bale Length 6-in, Mesh Length 20-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 6: Mesh Length: 20
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007982589 |
Dimensions
| Cable Diameter Range | 1.75-1.99 in | ||
| Mesh Length | 16 in |
Technical Information
| Approximate Break Strength | 2000 lb | ||
| Eye Style | Offset | ||
| Mesh Type | Split Rod | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 1.75 in | ||
| Minimum Cable Range | 1.99 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C10105P-3ACT | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
