text.skipToContent text.skipToNavigation

adorne® Touch Tru-Universal Dimmer, White, with Microban®

adorne® Touch Tru-Universal Dimmer, Graphite, with Microban® is rated 4.9 out of 5 by 31.
  • y_2026, m_9, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_20
  • loc_en_US, sid_ADTH703TUW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$119.88 USD

This dimmer switch from the adorne Collection features a translucent, glass-like face and operates with the simple touch of a finger on the center circle to turn lights on/off, or by using the + or - on the side to dim. In multi-gang installations, we recommend using the Touch-control modern light switches and dimmers together for consistency of control and aesthetic. A Tru-Universal Dimmer, this device self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V).

This dimmer* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.

Color White
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
  • Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Constant memory feature returns lights to their previous level when turning back on or after a power outage.
  • Offers installation flexibility, working in both single-pole and 3-way applications.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Material Polycarbonate
Finish Gloss
Application Sector Commercial, Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection, Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Digital, Touch
Warranty Type Limited Lifetime Warranty
UPC Number 785007133943
Dimensions
Product Depth US 1.29 in
Product Height US 2.48 in
Product Width US 1.77 in
Technical Information
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Dimming Compatibility Forward or Reverse Selectable Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent)
Load Type CFL, Fluorescent, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Love, love, love. We love the Adorne touch products -- touching the switch feels like an elegant way to (de)activate the lights and they look awesome. We used a combination of touch dimmers and switches in our previous home and are now installing them in our new home. The indicator lights come in handy at night -- they are just bright enough to tell where they are. We use the dimmers in bedrooms and the living room. We love that our brightness setting is saved for the next activation and it's just 2 taps to have instant full brightness. The flat switch and plate are easy to keep clean, too.
Date published: 2024-04-26
Rated 4 out of 5 by from Sleek and modern The adorne collection has no equal when upgrading your existing outlets, dimmers, switches, etc. Aesthetically the best looking units on the market.
Date published: 2020-09-14
Rated 5 out of 5 by from EXCELLENT EXCELENT PRODUCTS I RECOMMEND IT THE PRODUCT IS THE BEST IN THE MARKET ACTUALY
Date published: 2026-06-26
Rated 5 out of 5 by from Satisfying soft touch click Great product! I really appreciate how well these work across types of light bulbs, the satisfying click when tapped, and the easy and intuitive controls. Great light switch with a modern look.
Date published: 2025-12-31
Rated 5 out of 5 by from Touch Tru-Universal Dimmer Great product, relatively easy to install (mine was just a bit more complicated going into a three gang box where I replaced all three switches). They all had one power source, so lots of wires. Looks great and works perfectly.
Date published: 2025-12-29
  • y_2026, m_9, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_20
  • loc_en_US, sid_ADTH703TUW4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

If I buy 2 dimmers, do they fit a regular standard 2 gang box? For a 2x4 wall?

Asked by: Nat2976
Yes - two of these dimmers will fit in a standard 2-gang electrical box. To complete the installation, you will also need a 2-gang adorne wall plate, which includes the metal subframe as well.
Answered by: Tech Support
Date published: 2026-04-17

I have ADTH703TUM4 switches. Locator led color used to be white when load is off and off when load is on. After losing power for a few hours, one of them shows RED (when turning on) or stays orange when turned off. Can you help?

Asked by: syah
The ADTH703TUM4 dimmer features white indicator lights. Below is a description of how these 10 white lights operate on this device. 1. When the load is off, the indicator light will be on. This can be disabled as well. 2. The (+) LED - On whenever load is on, flashes during calibration. 3. The (-) LED - On whenever load is on, flashes during calibration. 4. The bar graph (7) LEDs - On to indicate brightness level when load is on, off when load is off. The referenced red and orange LEDs indicate this device may be part of our RF system. Please contact our Technical Support Team for additional assistance. Phone: 800-223-4185 Mon – Fri: 8:00am – 6:00pm EST (excluding holidays) Email Us: tech.support@legrand.us
Answered by: Tech Support
Date published: 2024-10-27

How much power does the switch consume?

Asked by: Unser Khan
Thank you for your inquiry. The adorne ADTH703TUW4 draws 0.2 Watts at idle.
Answered by: Pass & Seymour Technical Support
Date published: 2024-05-30

can I use this in a rv 12v system

Asked by: stericson
Thank you for your inquiry. Please review the following specifications for the adorne Touch Tru-Universal Dimmer (ADTH703TUW4): Max. load rating: • Incandescent: 700W • MLV: 500VA • ELV: 700W • EFL: 5.5A • CFL and LED: 4.5A Min. load rating: • Incandescent: 20W • MLV: 20VA • ELV: 20W • EFL: .08A • CFL and LED: 6W Note: Do NOT connect the dimmer to a power source other than 120VAC, 60 Hz. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-22

Do any of the Adorne switche has the ability to disable the relay that controls power to the light fixture to allow constant power to pass through the switch to the light fixture so that smart bulbs installed in the fixture never lose power?

Asked by: Al Son
Hello and thank you for your inquiry. The adorne devices are not designed to operate in such an application. We don' t recommend using this dimmer with a smart bulb devices.
Answered by: Wiremold Tech Support
Date published: 2024-09-24

Can i use a traditional 3 way and/or 4 way switch with the ADTH703TU4WH ? i don't need dimming everywhere

Asked by: Renee
Yes, the ADTH703TUW4 has to be used with standard 3way/4way switches in the other locations. You can not use multiple 3way dimmers on the same circuit.
Answered by: Legrand Technical Support
Date published: 2025-11-14

Will this dimmer switch work to control a ceiling fan’s speed that is currently wired to a switch on the wall?

Asked by: SarahK
A dimmer cannot be used for fan control. The Adorne device for fan speed control is the AAFN4S16AW4 https://www.legrand.us/wiring-devices/designer-switches-and-outlets/adorne-paddle-fan-speed-control/p/aafn4s16aw4 (Available in Graphite and Magnesium also)
Answered by: Wiremold Tech Support
Date published: 2022-06-27

I have a 4 way switch that i would like to use the touch dimmer on. Not all of the switches need to have the dimmer, just one is fine. Can the other two be touch or do they need to be mechanical? How can I arrange this? 

Asked by: Lindsay
When using the 3way Touch dimmer, you can use the 3way Touch switch along with the 4way Paddle switch. We do not have a 4way Touch switch available. The other option if you want them all "Touch". You could use a master Touch dimmer in one location and two remote Touch switches or dimmers in the other locations to set up your 4way.
Answered by: Legrand Technical Support
Date published: 2024-09-24
  • y_2026, m_9, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_ADTH703TUW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...