text.skipToContent text.skipToNavigation

adorne® Video F-Connector, Graphite

adorne® Video F-Connector, Graphite is rated 5.0 out of 5 by 11.
  • y_2026, m_9, d_8, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_3
  • loc_en_US, sid_ACNRFCG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$5.86 USD

Keystone insert to support a connection of up to 3 GHz bandwidth.
Color Graphite
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other colors available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Color Graphite
Product Line Pass & Seymour
Country Of Origin China
UPC Number 804428434085
Dimensions
Product Depth US 5.21 in
Product Height US 1.52 in
Product Volume US 19.798 cu in
Product Width US 2.5 in
Product Weight US 0.05 lb
Technical Information
Connection Type Snap in

Reviews

Rated 5 out of 5 by from Video F Connector This item sure makes the house look great after installation. What a difference it makes over the plane white look of the old cable connector. Would definitely recommend this product. Couldn't be happier.. Thanks Legrand.
Date published: 2018-04-14
Rated 5 out of 5 by from Easy to install It is built to last, made from high-quality materials, and very easy to install.
Date published: 2026-06-01
Rated 5 out of 5 by from A big improvement Exactly what I needed, easy to install. The coaxial cable I had was a bit bulky and hard to fit around the plastic housing, but I had another buried away that worked easily. Looks much better than the white plate I replaced.
Date published: 2022-12-19
  • y_2026, m_9, d_8, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_3
  • loc_en_US, sid_ACNRFCG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...