text.skipToContent text.skipToNavigation

Discontinued - adorne® 700W Incandescent/Halogen Paddle Dimmer, Graphite, with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ADPD453LG2

Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. This 700W version of the paddle dimmer switch is meant for use with incandescent or halogen single fixtures and small lighting groups.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incadescent/halogen bulbs or fixtures that do not exceed 700W. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Microban® protection* is effective in helping protect against degradation caused by indoor UV/light exposure. *Applies only to product with "Protected with Microban" label on packaging.

Specifications

General Info
Color Graphite
Material Polycarbonate
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  ADPD453LG2
Features Antimicrobial Protection
UPC Number 785007233872
Dimensions
Product Depth US 1.62 in
Product Height US 4.2 in
Product Width US 1.77 in
Technical Information
Requires Neutral Wire Yes
Load Rating 120V 700W (Halogen), 120V 700W (Incandescent)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a gas fireplace that has 2 spaces - one for a light and one for the gas (knob), which one should I use?

Asked by: Fernanda G
Hello Fernanda, Please give legrand Technical Support a call to further discuss your adorne configuration. legrand Contact information: Phone #: 844-957-3783 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2022-10-19

Can I use this dimmer to control a bathroom fan?

Asked by: Lunito
No, a dimmer is not rated as a motor control. I would suggest the Paddle Fan Speed Control: https://www.legrand.us/wiring-devices/adorne-collection/adorne-paddle-fan-speed-control/p/aafn4s16aw4?text=aafn4s16aw4
Answered by: Legrand Technical Support
Date published: 2022-02-15

I had read somewhere that the small circle on the toggle component is supposed to glow softly. Mine do not. Is there something I have not connected correctly?

Asked by: Kurt
You can add the Locator Status Light to the adorne Paddle dimmer and the model number is AALSL6: https://www.legrand.us/adorne/search.aspx?q=aalsl6
Answered by: Legrand Technical Support
Date published: 2019-10-28

Can I use them for my LED lights?

Asked by: Niki
The adorne Paddle dimmer(ADPD703HW4) is designed for incandescent/halogen bulbs only. We would suggest the ADPD453LW2 dimmer , which is designed for Incandescent/CFL/LED bulbs: https://www.legrand.us/search.aspx?q=ADPD453LW2
Answered by: Legrand Technical Support
Date published: 2019-05-10

Is this forward phase or reverse phase dimming?

Asked by: Patrick
This is a forward phase incandescent only dimmer. Our ADTP703TU is our universal dimmer for forward phase and reverse phase dimming
Answered by: Legrand Technical Support
Date published: 2019-01-04
  • y_2026, m_9, d_14, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ADPD703HG4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

You may also like...